IESNA:LM-63-2002
[TEST]P1380097
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-835-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (130) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32665.6
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4871.8 5097.8 5411.4 5440.6 5469.8 5404.2 5178.1 4871.8 4842.6 5090.6 5433.3 5922.0 6600.2 7366.0 8190.1 8934.0 9568.5 10151.9 
10866.7 11566.8 12223.2 12405.5 11807.5 10764.6 8452.7 4529.0 2844.3 2078.5 1546.1 1130.4 794.9 598.0 437.6 233.4 72.9 14.6 0.0 
4871.8 5178.1 5411.4 5499.0 5520.8 5462.5 5229.1 4900.9 4871.8 5119.7 5491.7 5914.7 6636.7 7351.4 8175.5 8999.6 9685.2 10232.2 
10954.2 11654.3 12303.4 12507.6 11982.5 10793.7 8299.5 4543.6 2953.7 2107.7 1560.7 1137.7 809.5 605.3 459.5 262.6 72.9 14.6 0.0 
4871.8 5178.1 5426.0 5535.4 5520.8 5484.4 5316.6 5046.8 4915.5 5119.7 5426.0 5856.3 6505.4 7191.0 8124.5 9152.8 9831.0 10217.6 
10917.7 11632.4 12347.1 12806.6 12624.3 11544.9 9517.4 5550.0 3522.5 2589.0 1903.5 1320.0 940.8 692.8 503.2 335.5 80.2 14.6 0.0 
4871.8 5141.6 5389.6 5535.4 5579.2 5601.1 5491.7 5272.9 5083.3 5141.6 5375.0 5703.2 6184.5 6884.6 7599.4 8306.8 9065.3 9750.8 
10472.8 11224.0 12091.9 12901.4 13105.6 12522.2 11173.0 7606.7 4434.2 3252.7 2450.5 1801.4 1247.1 882.5 554.3 335.5 102.1 14.6 0.0 
4871.8 5127.0 5411.4 5579.2 5674.0 5732.3 5725.1 5593.8 5455.2 5375.0 5455.2 5681.3 6038.7 6527.3 7132.6 7810.9 8445.4 9218.4 
9940.4 10713.5 11647.0 12704.5 13689.1 13907.9 13120.2 10866.7 6578.3 3770.5 2749.5 2166.0 1458.6 991.9 663.7 386.5 153.2 21.9 0.0 
4871.8 5119.7 5382.3 5586.5 5746.9 5870.9 5936.5 5951.1 5900.1 5856.3 5885.5 5973.0 6169.9 6490.8 6935.7 7519.1 8197.4 8941.3 
9692.5 10509.3 11428.2 12442.0 13718.2 15147.7 15716.5 15162.3 12048.1 7067.0 3311.0 1969.1 1371.1 897.0 576.2 342.8 153.2 29.2 0.0 
4871.8 5068.7 5309.3 5550.0 5768.8 5973.0 6133.5 6293.9 6396.0 6498.1 6556.5 6716.9 6935.7 7139.9 7468.1 7891.1 8452.7 9160.1 
10086.3 11049.0 11989.8 12850.4 13747.4 15293.5 17758.6 19873.6 20004.9 16103.1 10261.3 4820.7 1837.9 1035.6 583.4 306.3 153.2 43.8 
0.0 
4871.8 5010.3 5236.4 5469.8 5739.6 5987.6 6242.9 6505.4 6804.4 7125.3 7490.0 7774.4 8007.8 8255.7 8540.2 9014.2 9787.3 
10589.5 11530.3 12638.9 13681.8 14680.9 15650.9 16781.3 18531.7 21142.6 24614.1 24657.8 21339.5 15373.8 9612.3 4492.5 1261.7 
561.6 189.6 58.3 0.0 
4871.8 4988.5 5148.9 5360.4 5564.6 5878.2 6118.9 6476.2 6884.6 7307.6 7847.3 8365.1 8912.1 9539.3 10268.6 11202.1 12201.3 
13492.2 14717.4 15898.9 17043.9 18028.4 18889.0 19727.7 20770.6 22294.9 24708.9 26451.9 25547.6 22185.5 15928.0 5688.6 1371.1 
590.7 196.9 65.6 0.0 
4871.8 4952.0 5083.3 5258.3 5491.7 5746.9 6024.1 6352.3 6695.0 7147.2 7650.4 8160.9 8744.4 9327.8 10093.6 10946.9 12048.1 
13382.8 14732.0 16095.8 17488.8 18692.1 19778.8 20836.3 22112.6 23768.1 26174.8 27866.8 26247.7 23432.6 15789.5 5134.3 1203.4 
554.3 196.9 72.9 0.0 
4871.8 4930.1 5054.1 5207.2 5389.6 5593.8 5812.6 6104.3 6388.7 6753.4 7161.8 7584.8 7985.9 8489.1 9079.9 9794.6 10655.2 11712.7 
12711.8 13798.5 14834.1 15833.2 16744.9 17649.2 18735.9 20347.6 22367.8 23228.4 21076.9 18962.0 13244.2 4178.9 1079.4 481.3 
167.7 72.9 0.0 
4871.8 4915.5 5010.3 5105.1 5265.6 5389.6 5564.6 5768.8 6024.1 6272.0 6527.3 6804.4 7096.1 7336.8 7701.5 8058.8 8613.1 9218.4 
9911.3 10633.3 11202.1 11880.4 12595.1 13309.8 14403.8 15818.6 17831.5 18218.1 15855.1 14075.6 10144.6 3763.2 904.3 393.8 
145.9 65.6 0.0 
4871.8 4864.5 4930.1 4995.7 5090.6 5200.0 5280.2 5375.0 5455.2 5528.1 5601.1 5608.4 5535.4 5426.0 5272.9 5141.6 5061.4 5054.1 5156.2 
5404.2 5746.9 6089.7 6447.1 6899.2 7548.3 8627.7 9656.0 8627.7 6162.6 5294.8 3967.4 1655.5 583.4 284.4 124.0 65.6 0.0 
4871.8 4813.4 4769.7 4755.1 4733.2 4674.9 4558.2 4383.1 4186.2 3931.0 3697.6 3464.2 3274.6 3136.0 2997.4 2939.1 2866.2 2837.0 2837.0 
2851.6 2895.3 2866.2 2749.5 2552.6 2268.1 1896.2 1553.4 1290.9 1086.7 911.6 736.6 547.0 401.1 262.6 124.0 51.1 0.0 
4871.8 4725.9 4616.5 4485.2 4346.7 4171.6 3967.4 3777.8 3595.5 3464.2 3362.1 3281.9 3208.9 3121.4 3063.1 2990.2 2939.1 2888.1 2815.1 
2713.0 2581.7 2421.3 2202.5 2012.9 1816.0 1633.6 1458.6 1276.3 1101.3 940.8 773.1 583.4 393.8 262.6 131.3 43.8 0.0 
4871.8 4682.1 4477.9 4288.3 4069.5 3901.8 3770.5 3661.1 3588.2 3508.0 3449.6 3384.0 3311.0 3230.8 3157.9 3077.7 3012.0 2939.1 2844.3 
2705.7 2552.6 2384.8 2231.7 2122.3 2012.9 1859.7 1662.8 1444.0 1261.7 1057.5 853.3 641.8 452.2 277.1 131.3 36.5 0.0 
4871.8 4616.5 4354.0 4135.2 3938.3 3828.9 3770.5 3726.8 3726.8 3683.0 3624.7 3537.1 3435.0 3340.2 3208.9 3121.4 3019.3 2924.5 2800.5 
2691.1 2603.6 2516.1 2406.7 2341.1 2202.5 2034.8 1830.6 1633.6 1429.4 1210.6 940.8 765.8 576.2 379.2 175.0 36.5 0.0 
4871.8 4558.2 4259.1 4003.9 3879.9 3836.1 3843.4 3879.9 3858.0 3807.0 3726.8 3595.5 3478.8 3340.2 3223.5 3077.7 2939.1 2807.8 2734.9 
2662.0 2552.6 2465.1 2392.1 2282.7 2107.7 2027.5 1918.1 1801.4 1611.8 1320.0 1145.0 926.2 736.6 488.6 262.6 43.8 0.0 
4871.8 4529.0 4186.2 3960.1 3865.3 3872.6 3923.7 3960.1 3974.7 3931.0 3777.8 3610.1 3435.0 3260.0 3106.8 2961.0 2851.6 2807.8 2720.3 
2610.9 2465.1 2341.1 2253.6 2115.0 2056.6 1969.1 1867.0 1764.9 1524.2 1349.2 1196.1 1035.6 816.8 576.2 306.3 29.2 0.0 
4871.8 4507.1 4142.5 3945.5 3872.6 3931.0 3982.0 4062.2 4054.9 3967.4 3785.1 3580.9 3332.9 3106.8 2939.1 2851.6 2866.2 2829.7 2669.3 
2457.8 2290.0 2209.8 2093.1 2005.6 1940.0 1867.0 1764.9 1604.5 1393.0 1254.4 1108.5 970.0 751.2 561.6 277.1 21.9 0.0 
4871.8 4499.8 4106.0 3909.1 3879.9 3923.7 4018.5 4084.1 4076.8 3989.3 3770.5 3478.8 3187.1 2961.0 2800.5 2734.9 2800.5 2705.7 2486.9 
2304.6 2144.2 2122.3 1976.4 1925.4 1874.3 1794.1 1684.7 1502.4 1334.6 1203.4 1057.5 1006.4 714.7 466.8 240.7 14.6 0.0 
4871.8 4499.8 4106.0 3887.2 3879.9 3909.1 3996.6 4069.5 4091.4 3996.6 3770.5 3449.6 3172.5 2953.7 2785.9 2734.9 2793.2 2676.6 2479.6 
2282.7 2122.3 2100.4 1961.8 1910.8 1837.9 1772.2 1677.4 1487.8 1327.3 1181.5 1021.0 904.3 619.9 444.9 233.4 14.6 0.0 
